??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9209221
HELP_VARIABLE
Order number
9209221
Profile height
25mm mm
Length
2500.000 mm
U
12.500 mm
LL
12.500 mm
A
2.650 mm
B
1.550 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D